IESNA:LM-63-2002
[TEST]P1198438
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-830-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5163
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
714.9 801 895.2 988.8 1066.3 1117.5 1143.1 1154.2 1164.5 1178.7
1198.3 1221.7 1252.3 1283.3 1316.7 1362.2 1427.7 1523 1663.9 1859.1
2118.4 2460.6 2927.2 3506.3 3879.7 3789.4 3512.3 3131 2719.5 2329
1929.5 1488.9 1019 599 242.9 61.2 0
714.9 807 909.5 1016.2 1100.8 1156.3 1183.7 1191.9 1196.1 1198.3
1203.6 1210.7 1220 1223.9 1236.3 1264.1 1312.8 1390.3 1515.9 1700.5
1949.1 2295.9 2817.7 3584.5 4604.2 4928.6 4666.8 4356.3 4012.7 3654.9
3127.1 2443.5 1703 1036.8 409.4 130.9 0
714.9 820.5 941.5 1064.9 1167 1228.9 1246.6 1235.6 1209.3 1171.2
1129.3 1089.1 1049.2 1012.3 994.1 1015.8 1110.4 1278.3 1481.4 1671.7
1852 2062.2 2349.6 2764 3557.5 4507.8 4314 3853.4 3551.1 3344.1
3049.2 2622.8 2049.1 1426.3 557.7 91.8 0
714.9 827.7 974.6 1109 1216.4 1268.7 1267.6 1222.5 1151 1075.6
1004.1 944.3 898.1 871.1 897.7 1030.4 1256.3 1532.3 1823.6 2130.5
2466.3 2786 3091.2 3445.1 3968.3 4636.2 4766.1 4421.8 4035.5 3639.6
3169.4 2538.1 1790.5 866.8 339.3 38.1 0
714.9 838.7 981.7 1123.2 1232.8 1285.4 1263 1183.3 1082.7 1001.9
930.1 872.8 831.9 822.7 899.9 1104.4 1408.1 1789.8 2260.3 2832.3
3459.3 4104.2 4748.6 5328 5986.4 6591.8 6745.1 6468 5939.8 5235.2
4308.7 3032.9 1968.3 1088.4 525 60.8 0
714.9 839.4 983.4 1123.2 1229.2 1276.2 1253.4 1175.9 1075.9 986.3
914.4 858.2 821.3 826.6 934 1175.2 1523 1979 2558.4 3217.8
3890 4548 5210 5892.1 6663.6 7224.5 7256.2 6813.7 6042.6 5022.5
3956.2 2938.6 1920.3 1117.2 442.8 55.8 0
714.9 839.4 979.9 1114.7 1211.8 1256.3 1250.9 1200.8 1123.6 1038.9
963.5 907.3 868.6 865.4 950 1162 1472.9 1844.5 2278.8 2760.4
3241.6 3725 4189.5 4656.2 5295.7 5922.4 6089.9 5778 5247.7 4557.3
3786.5 2935 2210.5 1316.4 499.7 44.1 0
714.9 829.8 960.7 1083.4 1172.3 1217.8 1232.4 1224.2 1190.5 1139.6
1083 1028.6 981.7 956.4 979.9 1094.8 1303.6 1572.8 1859.8 2125.9
2382.7 2608.2 2820.9 3118.2 3683.7 4251.8 4178.5 3696.2 3250.9 2857.2
2365.6 1777.7 1192.6 580.1 162.9 19.9 0
714.9 829.4 946.5 1054.2 1132.1 1175.5 1200.4 1216.4 1224.6 1227.1
1222.8 1210.7 1195.8 1179.4 1176.9 1205.7 1294 1448.3 1664.6 1910.7
2192.7 2542.7 3005.1 3605.5 4236.5 4355.3 3694.4 2855 2099.9 1529.1
1200.1 876.7 636 374.2 104.2 4.3 0
714.9 809.9 908.4 999.1 1065.3 1105.1 1134.6 1160.2 1184 1214.3
1247 1279.7 1321.3 1361.2 1415.2 1496 1612.3 1778.4 2029.8 2372.7
2791.7 3277.9 3855.5 4501.4 4733 4391.9 3585.6 2690.7 1817.2 1310.7
948.2 632.7 380.9 87.9 2.1 0 0
714.9 807.7 900.2 978.5 1038.2 1074.5 1101.2 1128.9 1155.2 1185.5
1222.5 1262.3 1311.7 1365.8 1433.4 1529.8 1662.8 1842.8 2080.4 2384.5
2778.2 3250.2 3687.7 3941.6 3893.2 3520.5 2829.8 2053 1317.4 936.5
646.3 405.1 225.5 49.1 0 0 0
714.9 793.9 877.8 946.1 997 1030.4 1053.5 1078.8 1105.4 1132.8
1167.3 1208.6 1256.6 1310 1374 1457.9 1570.7 1719.7 1910.3 2175.3
2520.7 2852.2 3014.7 2958.9 2762.9 2434.3 1916.4 1296.8 700.3 413.7
228 102.1 39.5 5 0 0 0
714.9 785.7 850.8 898.4 934.4 956.1 971.4 991.3 1008.7 1025.4
1048.9 1080.2 1117.2 1152.7 1190.8 1237.4 1292.2 1358 1438.7 1519.5
1544 1462.9 1257.7 1016.9 748.7 519.6 367.1 265 186 133.7
90.3 54.1 30.2 13.5 2.5 0 0
714.9 765.4 813.8 849.4 870 880.7 888.1 891.3 889.2 881
868.9 862.5 855.4 838.3 801 747.6 692.1 639.2 593.6 562.7
547 532.8 513.2 480.2 454.9 435.3 374.9 303.7 200.6 140.5
100.3 69.7 46.2 19.9 2.8 0 0
714.9 745.1 780 806.3 820.5 824.1 815.9 793.9 758.3 712.1
662.3 622.1 595.8 579.8 566.9 548.1 521.1 495.1 474.8 464.2
464.2 467 467.7 464.9 443.9 397.6 348.6 315.8 266 213.8
155.1 101.7 55.5 21.7 1.4 0 0
714.9 728.8 745.5 764.7 778.6 777.2 758.3 721.7 677.2 635.6
601.1 576.6 562.3 551.7 539.2 520 493 460.2 428.2 403
389.5 391.2 402.3 409.7 406.9 394.4 367.4 323.7 274.9 229.1
186 146.2 106.3 61.9 26.7 0 0
714.9 706.7 712.1 725.6 740.5 747.6 736.6 712.4 685.4 661.2
636.7 608.9 580.1 552 524.6 495.8 464.2 430.7 399.1 373.1
350 330.4 313.7 303 299.8 298.8 293.1 280.3 258.2 227.3
175.3 120.2 66.5 35.2 12.8 0 0
714.9 692.1 679 681.8 703.5 731.3 753 754.7 739.5 715.3
687.2 653.7 615 574.1 535.3 498.3 463.1 428.9 398.4 374.5
357.1 345.7 336.5 325.1 307.7 280.3 251.8 231.2 212.7 192.1
165 127.7 82.2 47.7 15.6 0 0
714.9 674.7 644.1 639.5 660.8 714.6 772.2 799.2 791 760.4
723.8 686.5 647 603.2 559.5 516.8 476.6 439.6 407.2 382.4
363.5 350.3 345 341.4 333.6 316.6 295.9 272.4 248.6 220.9
187.1 145.8 107.4 67.6 22.1 0 0
714.9 658 612.1 589.4 600.4 654.4 733.8 797.4 812.7 786
741.6 698.9 659.4 618.2 577.3 536.4 495.8 456.3 421.8 395.5
373.5 358.9 348.2 343.6 336.8 324.4 306.6 286.7 265 240.8
207.4 164.7 120.9 66.5 20.6 0.7 0
714.9 643.1 592.6 562.7 566.9 615.3 688.6 752.6 788.5 778.6
741.2 698.9 659.4 620.3 581.9 543.5 503.6 464.5 430.4 401.6
377 360.3 347.9 340.4 332.6 318.3 297.3 274.6 251.8 225.1
192.1 148.7 108.1 57.6 15.6 0 0
714.9 640.2 580.1 538.5 530.7 562.7 619.9 685.4 728.8 733
709.9 674 638.4 605.4 572.6 537.4 500.4 463.1 428.6 399.1
373.8 355.7 340 325.8 308.7 283.5 248.3 207.4 168.9 137.3
106 70.8 43 21.7 1.8 0 0
714.9 622.8 548.8 490.5 461.7 463.1 481.2 505.8 525.3 535.6
535.6 522.8 506.5 489.1 469.8 449.6 429.7 408 382 355.3
329.7 300.5 270.3 244 217.3 181.4 145.8 119.9 99.2 79
58 35.9 16.7 4.6 0 0 0
714.9 610 525 454.2 410.5 391.6 385.6 384.8 382.7 379.5
372.7 359.9 344.7 326.5 305.2 287.7 270.7 257.5 249 245.4
240.8 230.8 214.8 194.6 170.4 145.1 121.6 101 81.4 63.7
45.5 25.6 11 1.8 0 0 0
714.9 603.6 509 431.8 380.9 355.7 342.5 331.1 318.3 304.1
291.3 281 269.2 259.6 248.3 236.9 224.8 209.1 191.7 177.1
162.2 148.7 136.9 127.7 117.4 104.6 90.3 76.1 60.8 46.6
31.7 19.9 9.6 0.4 0 0 0
714.9 598.2 499.4 420.1 366.7 338.2 320.8 304.1 288.1 272.1
256.8 243.6 231.2 218.7 207.4 196.3 184.6 172.5 161.1 149
137.6 127.7 118.8 109.2 97.8 87.9 76.5 63.7 49.1 36.3
26.3 15.6 5.3 0 0 0 0
714.9 603.2 502.6 421.8 364.2 330.8 308.4 291.3 276.7 262.5
248.3 234.7 220.9 208.4 197 185.7 173.9 161.1 148.3 135.2
123.8 114.2 106 98.9 91.8 83.9 73.3 61.5 51.2 42.3
32.7 22.4 8.2 0 0 0 0
714.9 606.1 506.1 424.3 362.8 322.2 298.4 283.1 269.6 255.4
241.9 228.3 216.3 204.9 194.2 182.8 171.4 158.6 145.8 133
121.6 113.5 106.7 101 94.3 85 72.6 62.2 54.4 46.2
36.3 24.2 9.6 2.8 0 0 0
714.9 606.1 510 427.5 361.7 315.5 290.2 275.6 262.1 248.6
233.7 220.9 209.8 197.8 186 174.3 162.2 150.1 138 126.6
117.4 111.3 105.6 99.6 90.3 77.5 61.9 54.4 46.6 38.1
27.7 14.6 6 1.4 0 0 0
714.9 618.2 525.3 442.5 370.6 316.9 288.5 273.2 259.6 248.3
235.1 222.7 210.6 198.8 186.7 175 162.9 151.2 140.1 130.2
122 115.6 109.2 101.4 90 71.8 54.1 46.6 39.1 30.9
22.1 12.8 6.8 2.8 0.7 0 0
714.9 625.3 535.6 452.8 378.4 321.9 290.2 273.5 260.4 248.3
235.8 223.7 212 200.2 188.9 177.5 165.7 154.4 143.7 134.1
125.9 119.2 112 103.1 90.7 71.8 53.4 45.9 38.1 30.2
21 12.4 7.1 3.6 1.8 0 0
714.9 628.1 542.4 461.7 385.6 330.8 291.7 275.3 260.7 250.4
238.7 226.9 215.5 204.2 193.1 182.5 171.1 159.7 149 138.4
129.8 122.7 115.2 107.1 91.8 72.9 56.6 49.4 41.3 33.1
23.5 14.2 8.5 5.3 3.2 1.4 0
714.9 648 573.4 496.2 419.7 352.5 305.2 278.9 264.6 253.2
242.9 232.3 221.6 210.9 199.9 188.9 177.8 166.5 156.1 146.2
137.3 129.1 120.9 111.7 100.3 85.7 67.6 57.6 49.1 40.5
30.9 19.6 12.1 7.8 5.7 2.8 0
714.9 663 601.4 532.8 459.5 389.8 331.5 287.7 266 253.2
242.9 232.6 222.3 211.6 201 189.6 177.5 166.5 155.8 145.8
137.6 129.1 120.2 110.3 99.2 87.1 73.3 61.5 53 44.5
35.6 25.6 13.2 7.8 5 2.5 0
714.9 677.2 634.2 579.8 518.9 452.1 386.6 323.7 276 255.7
243.6 232.6 222.3 211.6 200.2 189.2 177.5 165.7 154.4 142.3
130.9 120.2 110.3 101 93.2 83.9 72.6 60.5 49.1 40.2
32.4 24.2 13.5 6 3.2 1.1 0
714.9 700 679.3 647.7 596.5 537.8 479.1 419.3 341.8 279.6
250 236.2 224.8 213.8 203.1 192.1 180.7 169.3 157.6 145.1
133.4 121.6 111 101 91.4 81.4 70.8 60.5 49.1 37.3
28.8 20.3 12.8 6.8 3.2 1.4 0
714.9 723.4 727.7 723.4 698.9 660.5 615 564.5 499.7 416.1
329.7 265.7 235.1 221.2 210.9 201 190.3 181 172.1 161.5
150.8 137.6 124.5 112.4 102.8 93.5 102.8 107.8 81.4 65.1
43 31.7 18.1 8.9 4.3 2.1 0
714.9 746.6 777.5 802.8 812.7 804.9 779.6 746.6 715.6 678.6
622.1 545.3 455.3 363.5 289.2 249.7 238.3 229.8 214.8 201.3
191 181.8 168.6 159 167.5 173.9 146.5 111.3 67.6 50.5
37.7 27.4 18.5 10.7 5.3 1.8 0
714.9 770 828 882.1 922.3 945.4 946.8 933.7 921.2 917.3
914.8 904.1 883.1 856.8 823.4 784.6 735.9 689.3 672.9 734.1
866.8 993 1011.9 877.1 618.9 366.7 216.6 136.2 94.3 69
52.3 37.7 25.6 14.6 5.7 1.4 0
714.9 792.8 874.3 955 1022.6 1066 1086.6 1093.7 1100.8 1113.3
1132.5 1157.4 1187.2 1214.6 1242 1262.7 1295.4 1354.1 1463.6 1642.9
1875.5 2127.7 2373.8 2563 2585.1 2407.6 2066.8 1614.8 1127.5 704.6
409.4 243.6 138.7 52.3 16 0.7 0
714.9 801 895.2 988.8 1066.3 1117.5 1143.1 1154.2 1164.5 1178.7
1198.3 1221.7 1252.3 1283.3 1316.7 1362.2 1427.7 1523 1663.9 1859.1
2118.4 2460.6 2927.2 3506.3 3879.7 3789.4 3512.3 3131 2719.5 2329
1929.5 1488.9 1019 599 242.9 61.2 0
